IESNA:LM-63-2002
[TEST]P951522
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23455
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2752 3445.8 4072.9 4558.4 4954.3 5178.3 5283.6 5321.2 5511.3 5918.1
6590 7438.8 8274.2 8941.3 9524.9 10057.6 10394.2 10480.1 10273.1 9748.8
8690.7 6861.2 5663.8 4743.7 3756.9 2643 1737.4 1218 950.4 820.9
744.6 625.9 530.3 184 89.6 14.5 0
2752 3470 4103.2 4597.2 4960.4 5206.2 5332.1 5367.2 5524.6 5891.4
6512.5 7344.3 8164 8854.1 9443.7 9976.5 10376 10520.1 10388.1 9943.8
9059.9 7369.7 5892.6 4948.3 3973.6 2881.5 1894.8 1278.5 980.7 849.9
751.9 635.6 535.1 227.6 95.6 18.2 0
2752 3439.7 4060.8 4559.6 4948.3 5230.4 5386.6 5453.1 5576.6 5906
6435.1 7173.6 7960.6 8654.3 9214.9 9662.9 10083 10287.6 10235.6 9880.8
9170.1 8009 6384.2 5251 4283.6 3225.4 2153.9 1431.1 1058.2 879
776.1 675.6 578.7 441.9 225.2 26.6 0
2752 3439.7 4042.6 4540.3 4955.5 5274 5487.1 5598.4 5714.7 5968.9
6362.4 6935.1 7615.5 8268.1 8793.6 9224.6 9586.6 9879.6 9958.3 9842.1
9414.7 8621.6 7507.8 6189.3 4948.3 3845.3 2689 1721.7 1174.4 893.5
771.2 669.5 571.5 455.2 319.6 124.7 0
2752 3338 3922.8 4433.7 4872 5259.4 5568.2 5772.8 5903.5 6104.5
6431.4 6851.5 7395.2 7948.5 8446.1 8874.7 9223.4 9533.3 9753.7 9813
9695.6 9334.8 8635 7576.8 6340.6 5077.8 3783.5 2494.1 1566.7 1050.9
801.5 711.9 618.7 472.2 318.4 99.3 0
2752 3284.7 3812.6 4310.2 4770.3 5196.5 5583.9 5890.2 6098.5 6293.4
6538 6889.1 7295.9 7779 8265.7 8750 9161.6 9483.7 9727 9928
10084.2 10032.1 9813 9315.4 8455.8 7341.9 5909.6 4531.8 3047.4 1881.5
1220.4 834.2 604.2 365.6 184 48.4 0
2752 3183 3641.9 4110.4 4565.7 5012.4 5443.5 5827.3 6145.7 6401.2
6660.3 6943.6 7254.7 7642.2 8086.5 8590.2 9108.4 9608.4 10051.5 10441.4
10796.1 11186 11361.5 11470.5 11446.3 10952.3 10009.1 8506.6 6518.6 4415.5
2548.6 1323.3 675.6 389.9 190.1 65.4 0
2752 3105.5 3473.6 3875.6 4292.1 4685.5 5108.1 5518.5 5913.2 6261.9
6610.6 6933.9 7226.9 7542.9 7874.6 8230.6 8643.4 9110.8 9621.7 10164.1
10756.2 11606.1 12292.6 12711.5 13188.5 13533.6 13578.4 13114.7 11908.8 9957.1
7254.7 4681.9 2386.4 973.4 347.5 67.8 0
2752 2966.3 3225.4 3525.7 3855 4203.7 4558.4 4909.5 5257 5614.2
5988.3 6334.6 6711.1 7104.6 7513.8 7924.3 8379.5 8890.4 9455.8 10096.3
10844.6 11979 13105 13876.2 14860.6 16019.2 17259 18086 17909.2 16244.4
12816.8 8309.3 3524.4 1076.3 339 70.2 0
2752 2942.1 3200 3476 3787.2 4116.5 4453.1 4788.5 5120.2 5456.8
5788.5 6132.4 6495.6 6889.1 7295.9 7718.4 8188.2 8707.6 9288.8 9951
10698.1 11899.1 13033.6 13869 14921.1 16183.9 17537.5 18399.5 18236.1 16466
12740.6 7791.1 2985.7 824.5 266.4 60.5 0
2752 2850.1 2983.3 3162.4 3379.2 3615.3 3853.8 4104.4 4363.5 4625
4888.9 5161.4 5436.2 5726.8 6039.1 6369.7 6732.9 7144.5 7640.9 8207.6
8897.7 9994.6 10826.4 11647.3 12648.5 13853.2 14984.1 15474.4 14962.3 13009.3
9603.5 5345.4 1541.3 323.3 107.8 24.2 0
2752 2782.3 2857.3 2965.1 3114 3275 3450.6 3631 3813.8 4008.7
4198.8 4381.6 4570.5 4758.2 4956.7 5166.2 5386.6 5654.1 5964.1 6366
6947.2 7668.8 8160.4 8710 9367.5 10084.2 10573.3 10402.6 9547.9 7944.8
5737.7 2936 957.7 285.7 98.1 23 0
2752 2721.7 2732.6 2782.3 2863.4 2946.9 3057.1 3166.1 3273.8 3386.4
3484.5 3572.9 3646.7 3714.5 3761.8 3792 3822.3 3842.9 3876.8 3955.5
4144.3 4255.7 4276.3 4317.5 4381.6 4439.8 4281.2 3778.7 3061.9 2268.9
1542.5 874.2 438.3 185.2 89.6 31.5 0
2752 2594.6 2501.4 2452.9 2448.1 2467.5 2500.2 2536.5 2561.9 2577.7
2576.4 2546.2 2499 2432.4 2344 2236.2 2106.7 1972.3 1848.8 1733.8
1615.1 1509.8 1421.4 1348.8 1285.8 1221.6 1141.7 1034 885 685.3
498.8 366.9 254.3 163.4 93.2 26.6 0
2752 2477.2 2306.4 2231.4 2213.2 2229 2262.9 2299.2 2317.3 2312.5
2287.1 2242.3 2176.9 2095.8 2001.3 1904.5 1804 1703.5 1604.2 1495.3
1385.1 1285.8 1213.2 1169.6 1152.6 1155 1152.6 1118.7 1035.2 895.9
681.6 469.8 329.3 216.7 107.8 24.2 0
2752 2385.1 2179.3 2098.2 2101.8 2147.8 2198.7 2231.4 2233.8 2212
2169.6 2109.1 2037.7 1955.3 1868.2 1782.2 1691.4 1595.7 1497.7 1406.9
1337.9 1278.5 1238.6 1213.2 1191.4 1165.9 1126 1084.8 1034 952.8
829.4 651.4 427.4 236.1 112.6 24.2 0
2752 2296.8 2084.9 2030.4 2064.3 2127.3 2176.9 2201.1 2191.4 2153.9
2095.8 2026.8 1946.9 1868.2 1784.6 1703.5 1647.8 1581.2 1497.7 1431.1
1386.3 1327 1233.7 1159.9 1111.5 1064.2 1015.8 967.4 923.8 883.8
836.6 760.3 622.3 477 279.7 67.8 0
2752 2247.1 2035.2 2005 2063.1 2123.6 2173.3 2187.8 2164.8 2105.5
2034 1952.9 1865.7 1788.3 1721.7 1684.1 1639.3 1593.3 1548.5 1449.2
1360.9 1290.6 1220.4 1155 1087.2 1027.9 969.8 916.5 860.8 796.7
733.7 676.8 593.3 512.1 358.4 139.2 0
2752 2204.7 2003.8 2000.1 2064.3 2122.4 2166 2170.8 2135.7 2071.6
1990.4 1900.9 1820.9 1747.1 1697.5 1655.1 1600.6 1526.7 1461.4 1382.7
1322.1 1254.3 1187.7 1127.2 1076.3 1024.3 968.6 911.7 845.1 771.2
690.1 618.7 526.7 398.3 263.9 110.2 0
2752 2180.5 1988 1998.9 2069.1 2126.1 2164.8 2157.5 2112.7 2036.5
1942 1853.6 1778.6 1721.7 1695 1630.9 1531.6 1416.6 1370.6 1331.8
1262.8 1209.5 1163.5 1095.7 1044.9 1004.9 952.8 891.1 817.2 736.1
647.7 609 524.2 342.6 249.4 152.6 0
2752 2175.7 1978.3 2000.1 2070.4 2128.5 2163.6 2153.9 2099.4 2013.5
1917.8 1830.6 1756.8 1721.7 1680.5 1599.4 1454.1 1358.4 1334.2 1287
1226.5 1161.1 1099.3 1052.1 1023.1 997.6 950.4 892.3 822.1 741
655 676.8 540 360.8 274.8 101.7 0
2752 2175.7 1977.1 2003.8 2071.6 2129.7 2162.4 2157.5 2104.3 2014.7
1917.8 1829.4 1755.6 1722.9 1676.9 1594.5 1443.2 1359.7 1340.3 1285.8
1222.8 1151.4 1100.6 1037.6 1029.1 997.6 949.2 892.3 826.9 739.8
657.4 667.1 463.7 372.9 271.2 98.1 0
